TLD5541-1QV
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
fSW range200 kHz to 700 kHz
-
InhibitYes
-
Iq1.5 µA
-
Open Load DetectionYes
-
Operating Temperature range-40 °C to 150 °C
-
PWMYes
-
Short Circuit ProtectionYes
-
Tolerance3.0%
-
TopologyDC-DC Synchronous H-Bridge with SPI
-
VS range4.5 V to 40 V
|
OPN
|
TLD55411QVXUMA1 | |
|---|---|---|
| Product Status | not for new design | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
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
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- MOSFET H-Bridge with Single Inductor DC-DC Controller for high power BUCK-BOOST LED control
- Constant Current and Constant Voltage Regulation
- Wide VIN Range (IC 4.5 V to 40 V, Power 4.5 V to 55 V)
- Wide LED forward voltage Range (2V up to 55V)
- Switching Frequency Range from 200 kHz to 700 kHz
- LED current accuracy +/- 3% at TJ = 25°C and 4% over the whole automotive temperature range
- 16-bit SPI for diagnostics and control, providing daisy chain capability
- Maximum Efficiency in every condition (up to 96%)
- Drives multiple loads with a single IC thanks to the Fast Output Discharge operation
- Limp Home Function (Fail Safe Mode)
- EMC optimized device: Auto and programmable Spread Spectrum
- LED and Input current sense with dedicated monitor Outputs
- Adjustable soft start feature to limit the current peak and the voltage overshoot at start-up
- Smart power protection features for device and load (open load, short of Load, Overtemperature)
- Enhanced Dimming features: Analog and PWM dimming
- Available in a small thermally enhanced PG-VQFN-48-31 package
- Automotive AEC qualified